IESNA:LM-63-2002
[TEST]P1201897
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-740-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8203
TILT=NONE
26 -1 1 37 11 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
878.7 878.7 872.8 869.9 872 881.6 899.2 920.2 957 1006.4
1063.8 1133.8 1209.6 1299.6 1408.5 1532.9 1662.7 1780.4 1874.6 1947.1
1999.5 2012.4 1943.3 1784.6 1562.2 1226.7 787 474.5 303.6 206.1
150.8 112.2 95.1 79.2 55.3 23.9 0
878.7 877.9 872.4 868.6 872.4 880.8 897.5 921 958.7 1007.3
1069.3 1138.8 1215 1303 1413.5 1529.5 1661 1779.2 1873 1947.9
2002 2017 1952.5 1797.6 1577.7 1246.8 808.3 484.2 309.1 207.7
160 112.7 90 73.7 52.8 24.7 0
878.7 878.7 875.8 874.5 880.4 894.2 916.4 945.7 986.3 1038.3
1100.2 1170.2 1247.3 1335.6 1437.8 1557.2 1691.2 1819.8 1922.8 2001.5
2059.3 2086.2 2040.1 1899.8 1675.7 1364.1 931.9 545.3 345.5 217.4
175.5 134 89.6 66.6 50.3 25.1 0
878.7 879.5 879.5 881.2 892.9 914.3 946.1 984.2 1032 1087.7
1150.9 1220.4 1299.2 1387.6 1486.8 1600.7 1733.1 1866.3 1988.1 2082.4
2149 2191.3 2187.9 2092.9 1886.4 1611.2 1223.8 741.7 435.6 258
182.6 142.4 114.8 89.6 58.6 26 0
878.7 879.1 882.5 890.4 907.6 934.4 975.4 1022.8 1076 1133.8
1198.2 1268.6 1344 1429 1523.3 1630.9 1749.4 1886 2026.7 2149.8
2241.1 2299.8 2335.8 2327.8 2215.6 1978.5 1662.3 1215 686.9 388.7
220.7 157.5 118.5 80.8 46.1 19.3 0
878.7 879.1 887.5 903 925.2 956.6 1001.4 1052.1 1109.5 1170.6
1233.4 1299.2 1370.8 1450.4 1540.8 1641.8 1756.1 1878.4 2014.1 2154.4
2281.7 2377.2 2440.1 2483.2 2499.1 2425 2198 1855.8 1354.1 769.4
384.5 204.8 127.7 78.3 39.4 13.8 0
878.7 881.2 893.8 915.1 942.3 976.7 1017.7 1067.6 1122 1179
1237.2 1298.8 1364.9 1438.2 1520.3 1613.7 1714.7 1826.1 1943.8 2064
2186.7 2311.5 2421.2 2506.2 2566.1 2617.2 2633.1 2498.3 2164.1 1596.1
914.7 387 173 75 36 13.8 0
878.7 882.5 898.4 927.7 963.7 1000.1 1039.9 1078.9 1117.8 1161.8
1211.2 1264 1323.5 1387.1 1460 1542.1 1636.3 1736.4 1847 1959.7
2075.3 2186.2 2298.9 2407 2512.1 2607.2 2699.7 2802.3 2821.6 2554.4
1794.7 1001.8 345.9 140.7 65.8 18.4 0
878.7 885 904.2 937.7 977.9 1015.6 1057.9 1092.7 1121.6 1151.3
1185.3 1225.9 1269 1319.3 1383.8 1457.5 1542.5 1640.9 1740.6 1850.4
1963.9 2071.5 2180 2288.4 2388.1 2477.7 2572.4 2683 2817 2900.8
2444.7 1517.8 543.6 173 72.9 18.4 0
878.7 884.6 905.5 941.1 981.3 1023.6 1068 1101.5 1128.3 1155.9
1186.5 1216.3 1251 1298.8 1360.8 1430.3 1513.2 1607.4 1705.9 1811
1919.5 2029.2 2136.4 2246.6 2347.5 2427.1 2501.6 2595 2690.9 2814.5
2482.4 1593.6 329.6 85 36 14.2 0
878.7 884.1 905.5 941.9 984.7 1027 1071.8 1105.7 1133.3 1159.3
1188.6 1219.2 1253.1 1303.8 1364.1 1435.3 1522.8 1615.8 1713.8 1822.7
1932.9 2040.1 2148.6 2256.2 2356.3 2432.9 2510.4 2601.7 2690.1 2801.1
2391.1 1421.5 249.2 72.5 31.8 10.5 0
